alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Winnipeg & Swagelok Saskatoon

Your Authorized Swagelok Sales and Service Center

Hose Cell - Fabrication

hose cell 2b
Our Hose Cell - located in Winnipeg MB
Swagelok Makes Hoses?

Our hoses are available locally assembled and tested in our Winnipeg Facility, factory assembled and tested, or as individual components ready for field assembly.

Our Core materials include stainless steel, PTFE, PFA, nylon, polyethylene, and buna N rubber. We also have a complete range of industrial and sanitary end connections available. Flexible tubing is available in stainless steel, PFA and vinyl. Select types are available as assemblies.

Features:
Hoses—multiple-layered flexible conduit
Tubing—single layered flexible conduit
Static and dynamic applications
Vacuum service to working pressures up to 5000 psig (344 Bar)
Temperature ranges—-325 to 850ºF (-200 to 454ºC)

Accessories?
Need special sleeves, unusual lengths, material traceability?
Special tagging or markings? We can do it. Just ask!


Quality

We’ve got you covered. You can trust Swagelok, (a global provider of fluid system solutions for over 60 years) to provide hose that is expertly crafted from quality materials and tested to stringent standards. Every assembly is 100% pressure or vacuum tested and backed by the Swagelok Limited Lifetime Warranty.


Come in and see us or give us a call.

We have a wide range of hoses to serve an even wider range of applications and industries with peace of mind, quality, Total Cost of Ownership and quick customized configurations.

info@winnipeg.swagelok.com or 1-800-256-7776